SWRS283A June 2022 – November 2022 IWR6243
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
FUNCTION | IWR6243(6) | IWR6843AOP | IWR6843 | IWR6443 | IWR1843 | IWR1642 | IWR1443 | |
---|---|---|---|---|---|---|---|---|
Antenna on Package (AOP) | — | Yes | — | — | — | — | — | |
Number of receivers | 4 | 4 | 4 | 4 | 4 | 4 | 4 | |
Number of transmitters | 3(1) | 3(1) | 3(1) | 3(1) | 3(1) | 2 | 3 | |
RF frequency range | 57 to 64 GHz | 60 to 64 GHz | 60 to 64 GHz | 60 to 64 GHz | 76 to 81 GHz | 76 to 81 GHz | 76 to 81 GHz | |
On-chip memory | — | 1.75MB | 1.75MB | 1.4MB | 2MB | 1.5MB | 576KB | |
Max I/F (Intermediate Frequency) (MHz) | 20 | 10 | 10 | 10 | 10 | 5 | 15 | |
Max real sampling rate (Msps) | 45 | 25 | 25 | 25 | 25 | 12.5 | 37.5 | |
Max complex sampling rate (Msps) | 22.5 | 12.5 | 12.5 | 12.5 | 12.5 | 6.25 | 18.75 | |
Processors | ||||||||
MCU (R4F) | — | Yes | Yes | Yes | Yes | Yes | Yes | |
DSP (C674x) | — | Yes | Yes | — | Yes | Yes | — | |
Peripherals | ||||||||
Serial Peripheral Interface (SPI) ports | 1 | 2 | 2 | 2 | 2 | 2 | 1 | |
Quad Serial Peripheral Interface (QSPI) | —(5) | Yes | Yes | Yes | Yes | Yes | Yes | |
Inter-Integrated Circuit (I2C) interface | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Controller Area Network (DCAN) interface | — | — | — | — | Yes | Yes | Yes | |
Controller Area Network (CAN-FD) interface | — | Yes | Yes | Yes | Yes | — | — | |
Trace | — | Yes | Yes | Yes | Yes | Yes | — | |
PWM | — | Yes | Yes | Yes | Yes | Yes | — | |
Hardware In Loop (HIL/DMM) | — | Yes | Yes | Yes | Yes | Yes | — | |
GPADC | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
LVDS/Debug(2) | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
CSI2 | Yes | — | — | — | — | — | Yes | |
Hardware accelerator | — | Yes | Yes | Yes | Yes | — | Yes | |
1-V bypass mode | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
Cascade (20-GHz sync) | Yes | — | — | — | — | — | — | |
JTAG | —(3) | Yes | Yes | Yes | Yes | Yes | Yes | |
Product status | Product Preview (PP), Advance Information (AI), or Production Data (PD) |
PD(4) | PD(4) | PD(4) | PD(4) | PD(4) | PD(4) | PD(4) |