SWRS219F October 2018 – April 2025 IWR6443 , IWR6843
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
As soon as device reset is de-asserted, the R4F processor of the Main (Control) system starts executing its bootloader from an on-chip ROM memory.
The bootloader of the Main system operates in two basic modes and these are specified on the user hardware (Printed Circuit Board) by configuring what are termed as “Sense on Power” (SOP) pins. These pins on the device boundary are scanned by the bootloader firmware and choice of mode for bootloader operation is made.
Table 8-1 enumerates the relevant SOP combinations and how these map to bootloader operation.
| SOP2 | SOP1 | SOP0 | BOOTLOADER MODE AND OPERATION |
|---|---|---|---|
| 0 | 0 | 1 | Functional Mode Device Bootloader loads user application from QSPI Serial Flash to internal RAM and switches the control to it |
| 1 | 0 | 1 | Flashing Mode Device Bootloader spins in loop to allow flashing of user application (or device firmware patch – Supplied by TI) to the serial flash |
| 0 | 1 | 1 | Debug Mode Bootloader is bypassed and R4F processor is halted. This allows user to connect emulator at a known point |