SNVS397F September 2005 – December 2025 LM5005
PRODUCTION DATA
The LM5005 maintains high efficiency when operating at light loads. Whenever the load current is reduced to a level less than half the peak-to-peak inductor ripple current, the device enters discontinuous conduction mode (DCM). Calculate the critical conduction boundary using Equation 6.
When the inductor current reaches zero, the SW node becomes high impedance. Resonant ringing occurs at SW as a result of the LC tank circuit formed by the buck inductor and the parasitic capacitance at the SW node. At light loads, typically below 100mA, several pulses CAN be skipped in between switching cycles, effectively reducing the switching frequency and further improving light-load efficiency.