SNVSBW1B December 2021 – October 2023 LM63460-Q1
PRODUCTION DATA
Table 9-5 shows the intended input, output, and performance parameters for this application example. The converter operates in dropout during cold crank when the input voltage decreases to 5 V, with the output voltage slightly below its 5-V setpoint.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (for constant fSW) | 6 V to 18 V |
Minimum transient input voltage, cold crank | 5 V |
Maximum transient input voltage, load dump | 36 V |
Output voltage and full-load current | 5 V, 6 A |
Switching frequency | 2.1 MHz |
Output voltage regulation | ±1% |
IC input current, no-load | < 10 µA |
IC shutdown current | < 1 µA |
Table 9-6 gives the selected buck converter power-stage components with availability from multiple vendors. This design uses a low-DCR inductor and all-ceramic output capacitor implementation.
REF DES | QTY | SPECIFICATION | VENDOR(1) | PART NUMBER | |
---|---|---|---|---|---|
CIN | 2 | 10 µF, 50 V, X7R, 1206, ceramic, AEC-Q200 | Samsung | CL31Y106KBKVPNE | |
TDK | CGA5L1X7R1H106K | ||||
10 µF, 50 V, X7S, 1210, ceramic, AEC-Q200 | Murata | GCM32EC71H106KA03 | |||
TDK | CGA6P3X7S1H106M | ||||
COUT | 2 | 47 µF, 6.3 V, X7R, 1210, ceramic, AEC-Q200 | Murata | GCM32ER70J476KE19L | |
47 µF, 10 V, X7S, 1210, ceramic, AEC-Q200 | TDK | CGA6P1X7S1A476M | |||
Murata | GCM32EC71A476KE02 | ||||
3 | 22 µF, 16 V, X7R, 1210, ceramic, AEC-Q200 | TDK | CGA6P1X7R1C226M | ||
LO | 1 | 0.76 µH, 4.9 mΩ, 11.8 A, 4.0 × 4.0 × 3.1 mm, AEC-Q200 | Coilcraft | XGL4030-761MEC | |
1 µH, 9.1 mΩ, 7.9 A, 4.2 × 4.0 × 2.1 mm, AEC-Q200 | Cyntec | VCHA042A-1R0M | |||
1 µH, 9.6 mΩ, 14.7 A, 5.3 × 5.1 × 3.0 mm, AEC-Q200 | TDK | SPM5030VT-1R0M-D | |||
1 µH, 12 mΩ, 11.6 A, 4.1 × 4.1 × 3.1 mm, AEC-Q200 | Würth Electronik | 74438357010 | |||
U1 | 1 | LM63460-Q1 synchronous buck converter, AEC-Q100 | Texas Instruments | LM63460AASQRYFRQ1 |
More generally, the LM63460-Q1 converter is designed to operate with a wide range of external components and system parameters. However, the integrated loop compensation is optimized for a certain range of buck inductance and output capacitance. As a starting point, Table 9-3 provides typical component values for several common application configurations.
fSW (kHz) | VOUT (V) | LO (µH) | COUT-EFF(min) (µF) | Typical COUT Components (1210, X7R) |
RFBT (kΩ) | RFBB (kΩ) | CFF (pF) | RFF (kΩ) |
---|---|---|---|---|---|---|---|---|
2100 | 3.3 | 0.68 | 50 | 3 × 47 µF, 6.3 V or 4 × 22 µF, 16 V | 100 | 43.2 | 10 | 1 |
2100 | 5 | 0.76 | 30 | 2 × 47 µF, 10 V or 3 × 22 µF, 16 V | 100 | 24.9 | 10 | 1 |
400 | 1.8 | 2.2 | 120 | 3 × 100 µF, 4 V | 80.6 | 100 | 22 | 1 |
400 | 3.3 | 3.3 | 70 | 3 × 47 µF, 6.3 V or 5 × 22 µF, 16 V | 100 | 43.2 | 15 | 1 |
400 | 5 | 4.7 | 50 | 3 × 47 µF, 10 V or 4 × 22 µF, 16 V | 100 | 24.9 | 15 | 1 |
400 | 12 | 6.8 | 20 | 3 × 22 µF, 25 V | 100 | 9.09 | 4.7 | 1 |
Note that the minimum output capacitances listed in Table 9-3 represents effective values for ceramic capacitors derated for DC bias voltage and temperature.