SNOSDE6C December 2022 – August 2025 LM74900-Q1 , LM74910-Q1 , LM74910H-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LM749x0-Q1 has an integrated short circuit detection comparator with default sense threshold of 20mV. For this application, short circuit limit is set to 20A. The sense resistor value based on short circuit comparator can be calculated by Equation 11.
Select a 1mΩ resistor with 1% tolerance to set short circuit protection limit of 20A.