10 Revision History
Changes from Revision B (April 2025) to Revision C (September 2025)
- Added LMG3624Y information throughoutGo
- Updated with LMG3624Y data and separated LMG3624 dataGo
- Added LMG3624Y to Slew-Rate SettingsGo
Changes from Revision A (June 2024) to Revision B (April 2025)
- Updated voltage rating from 650V to 700V and drain-source on
resistance from 170mΩ to 155mΩ
Go
- Updated text in the Applications sectionGo
- Updated voltage rating with Footnote (2), and added Footnote (3) in
Absolute Maximum Ratings sectionGo
- Added max value of drain-source on resistance at 25℃ and Updated
typical value of drain-source on resistance at both 25℃ and 125℃ in the GAN
POWER FET sub-section of Electrical Characteristics
sectionGo
- Added min value of temperature fault – postive-going threshold
temperature in the OVERTEMPERATURE PROTECTION sub-section of
Electrical Characteristics sectionGo
- Added Output Capacitance vs Drain-Source Voltage graph and Output Capacitance Stored
Energy vs Drain-Source Voltage graphs in Typical Characteristics
sectionGo
- Updated figure and added sentence clarifying application usage in
GaN Power FET Switching Capability sectionGo
- Updated figure in Layout Example the sectionGo