12 Revision History
Changes from Revision D (June 2024) to Revision E (August 2025)
- Updated the number format for tables, figures, and cross-references
throughout the documentGo
- Moved the LMKDB1204 and LMKDB1202 to a new data sheet (SNAS927)Go
- Added LMKDB1112 pin out description and diagram. Updated the pinout diagrams
and general descriptions on pins. Go
- Updated Figure 7-1 diagram load to 2pF.Go
- Update the overview section for buffer only family. Go
- Updated functional diagram for LMKDB11xx devices and moved the
LMKDB1202 and LMKDB1204 functional diagram to new data sheet. Go
- Updated slew rate description section.Go
- Added LMDB1120FS, LMKD1108FS and LMKDB1104 to title examples.
Removed LMKDB1204 layout example and moved to SNAS927.Go
Changes from Revision C (May 2024) to Revision D (June 2024)
- Updated the number format for tables, figures, and cross-references
throughout the documentGo
- Updated R17 register 7:4 name to “AMP” to match GUI name for
LMKDB1108:Go
- Updated R18 table to stack Reserved bits 5:4 in one row for
LMKDB1108Go
- Exposed registers R5 to change REV_ID for LMKDB1108Go
- Exposed R91 and R92 to show output slew rate control for
LMKDB1108Go
- Corrected register names that control correct outputs of chip (R0,
R1, R2, R3, R20, R21) for LMKDB1204Go
- Updated ^vSADR1_tri to ^vSADR0_tri for pin 4 in LMKBD1108
RKP Package 40-Pin VQFN (Top View)
Go
- Updated pin 7 name and description from "VDD" to "VDDA" in LMKBD1108 RKP
Package 40-Pin VQFN (Top View).Go
- Updated pin 10 name and description from "VDDA" to "VDD" in LMKBD1108 RKP
Package 40-Pin VQFN (Top View)
Go
- Updated functional block diagram LMKDB12xx, LMKDB12xx, or
LMKDB1102 Functional Block Diagram to fix HW_SW_CTRL pin naming to
SMB_EN. Changed the structure of functional block diagramGo
- Updated functional block diagram LMKDB12xx, LMKDB12xx, or
LMKDB1102 Functional Block Diagram to fix HW_SW_CTRL pin naming to
SMB_ENGo
- Changed the structure of functional block diagramGo
- Added pin mode description in the Section 8.3.4.2section.Go
- Added layout examples for LMDB1102, LMKDB1202, LMKDB1104, LMKD1204 and
LMKDB1108.Go
Changes from Revision B (February 2024) to Revision C (May 2024)
- Updated the number format for tables, figures, and cross-references
throughout the documentGo
- Deleted preview information from
LMKDB1204 rows in the Device Comparison
tableGo
- Updated ^vSADR1_tri to ^vSADR0_tri for pin 4 in LMKDB1108
Functions
Go
- Added Input Configurations section. Go
- Added Table 8-1.Go
Changes from Revision A (December 2023) to Revision B (February 2024)
- Updated the number format for tables, figures, and cross-references
throughout the documentGo
- Added additional explanations for recommended PWRDN# assertion/deassertion sequences and effects when not followed properly in the PWRDN# Assertion and Deassertion sectionGo
Changes from Revision * (November 2023) to Revision A (December 2023)
- Updated the number format for tables, figures, and cross-references throughout the
documentGo