SNVSAH2E December 2015 – August 2020 LMR23630
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The output voltage of LMR23630 is externally adjustable using a resistor divider network. The divider network is comprised of top feedback resistor RFBT and bottom feedback resistor RFBB. Equation 11 is used to determine the output voltage:
Choose the value of RFBB to be 22.1 kΩ. With the desired output voltage set to 5 V and the VREF = 1 V, the RFBB value can then be calculated using Equation 11. The formula yields to a value 88.7 kΩ.