SNVSAH2E December 2015 – August 2020 LMR23630
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | 4 | 36 | V |
EN/SYNC | –5 | 36 | ||
FB | –0.3 | 1.2 | ||
PGOOD | –0.3 | 12 | ||
Input current | PGOOD pin current | 0 | 1 | mA |
Output voltage | VOUT | 1 | 28 | V |
Output current | IOUT | 0 | 3 | A |
Temperature | Operating junction temperature, TJ | –40 | 125 | °C |