over operating free-air temperature range (unless otherwise noted)(1)
|
VALUE |
| Supply
voltage |
VDD – GND |
6.5V
max |
| ESD tolerance (2)
|
Human body model |
2kV |
| Machine model |
200V |
| Storage temperature |
−65°C to +150°C |
| Junction temperature (3) |
150°C
max |
| Mounting temperature |
Infrared or convection (20s) |
235°C |
(1) Absolute Maximum Ratings indicate limits beyond which
damage to the device can occur.
Recommended Operating Conditions indicate
conditions for which the device is intended to be functional, but specific
performance is not ensured. For specifications and the test conditions, see the
Section 5.3.
(2) Human body model: 1.5kΩ in series with 100pF.
(3) The maximum power dissipation is a function of
TJ(MAX), θJA and TA. The maximum allowable
power dissipation at any ambient temperature is PD =
(TJ(MAX) – TA) / θJA. All numbers apply for
packages soldered directly into a printed circuit board (PCB).