SNWS014D March 2004 – June 2025 LMV242 , LMV2421
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | CONDITION | MIN | TYP | MAX | UNITS | |
|---|---|---|---|---|---|---|
| IDD | Supply current | VOUT = (VDD – GND) / 2 | 6.9 | 9 12 | mA | |
| In shutdown (TX_EN = 0V) VOUT = (VDD – GND) / 2 | 0.2 | 30 | µA | |||
| VHIGH | Logic level to enable power | See (2) | 1.8 | V | ||
| VLOW | Logic level to disable power | See (2) | 0.8 | V | ||
| TON | Turn-on time from shutdown | 3.6 | 6 | μs | ||
| IEN, IBS | Current into TX_EN and BS pin | 0.03 | 5 | µA | ||
| RAMP AMPLIFIER | ||||||
| VRD | VRAMP deadband | 155 | 206 | 265 | mV | |
| 1/RRAMP | Transconductance | See(3) | 70 | 96 | 120 | µA/V |
| IOUT RAMP | Ramp amplifier output current | VRAMP = 2V | 100 | 162 | µA | |
| RF INPUT | ||||||
| PIN | RF input power range (4) | 20kΩ || 68pF between COMP1 and COMP2 | −50 0 | dBm | ||
| −63 −13 | dBV | |||||
| Logarithmic slope (5) | At 900MHz, 20kΩ || 68pF between COMP1 and COMP2 | −1.74 | µA/dB | |||
| At 1800MHz, 20kΩ || 68pF between COMP1 and COMP2 | −1.62 | |||||
| At 1900MHz, 20kΩ || 68pF between COMP1 and COMP2 | −1.60 | |||||
| At 2000MHz, 20kΩ || 68pF between COMP1 and COMP2 | −1.59 | |||||
| Logarithmic intercept (5) | At 900MHz, 20kΩ || 68pF between COMP1 and COMP2 | –50.4 | dBm | |||
| At 1800MHz, 20kΩ || 68pF if between COMP1 and COMP2 | –52.3 | |||||
| At 1900MHz, 20kΩ || 68pF between COMP1 and COMP2 | –51.9 | |||||
| At 2000MHz, 20kΩ || 68pF between COMP1 and COMP2 | –52.3 | |||||
| RIN | DC resistance | See (3) | 55.7 | Ω | ||
| ERROR AMPLIFIER | ||||||
| GBW | Gain-bandwidth product | See (3) | 5.1 | MHz | ||
| VO | Output swing from rail | From positive rail, sourcing, IO = 7mA | 47 | 90 115 | mV | |
| From negative rail sinking, IO = −7mA | 52 | 90 115 | ||||
| IO | Output short-circuit current (6) | Sourcing, VO = 2.4V | 10 | 29.5 | mA | |
| Sinking, VO = 0.2V | 10 | 27.1 | ||||
| en | Output-referred noise | fMEASURE = 10kHz, RF input = 1800MHz, –10dBm, 20kΩ || 68pF between COMP1 and COMP2, VOUT =1.4V, set by VRAMP (3) | 700 | nV/√Hz | ||
| SR | Slew rate | 2.1 | 4.4 | V/μs | ||