SNWS014D March   2004  – June 2025 LMV242 , LMV2421

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Electrical Characteristics for 2.6V
    4. 5.4 Electrical Characteristics for 5V
    5. 5.5 Timing Diagram
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Functional Block Diagram
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Power-Control Principles
      2. 7.1.2 Power Amplifier Controlled Loop
        1. 7.1.2.1 General Overview
        2. 7.1.2.2 Typical PA Closed Loop Control Setup
          1. 7.1.2.2.1 Power Control Over Wide Dynamic Range
      3. 7.1.3 Attenuation Between the Coupler and LMV242x Detector
      4. 7.1.4 Control of the LMV242x
        1. 7.1.4.1 VRAMP Signal
        2. 7.1.4.2 Transmit Enable
        3. 7.1.4.3 Band Select (LMV242 Only)
        4. 7.1.4.4 Analog Output
      5. 7.1.5 Frequency Compensation
    2. 7.2 Typical Application
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • NGY|10
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Attenuation Between the Coupler and LMV242x Detector

Figure 7-4 shows a practical RF power control loop realized by using TI’s LMV242x with integrated RF detector. The RF signal from the PA passes through a directional coupler on the way to the antenna. Directional couplers are characterized by the coupling factor, which is in the 10dB to 30dB range, typically 20dB. Because the coupled output has to deliver some power (in this case, to the detector), the coupling process takes some power from the main output. This coupling process manifests as insertion loss, with the insertion loss being higher for lower coupling factors.

Choose the correct attenuation between PA output and detector input to achieve power control over the full output power range of the PA. A typical value for the output power of the PA is +35.5dBm for GSM and +30dBm for PCS/DCS. To accommodate these levels into the LMV242x detection range, the minimum required total attenuation is approximately 35dB (see also Section 5.6 and Figure 7-2). A typical coupler factor is 20dB. Insert an extra attenuation of approximately 15dB.

To achieve extra attenuation Z between the coupler and the RF input of the LMV242x, use two resistors. RX and RY. according to Figure 7-3

where

Equation 1. Z = 20 LOG (RIN / [RIN + RY])

or

Equation 2. LMV242 LMV2421

For example, RY = 300Ω results in an attenuation of 16.9dB.

To prevent reflection back to the coupler, ensure that the impedance seen by the coupler is 50Ω (RO). The impedance consists of RX in parallel with RY + RIN. Calculate RX with the following formula:

Equation 3. RX = [RO × (RY + RIN)] / RY
Equation 4. RX = 50 × [1 + (50 / RY)]

For example, with RY = 300Ω, RIN = 50Ω → RX = 58Ω.

LMV242 LMV2421 Simplified PA Control Loop With Extra AttenuationFigure 7-4 Simplified PA Control Loop With Extra Attenuation