SLOS447J September 2004 – June 2025 LMV341 , LMV342 , LMV344
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
LMV34x devices have rail-to-rail output and input range from ground to VCC – 1V. CMOS inputs provide very low input current. Shutdown capability is an option in dual amplifier version. Operation from 2.5V to 5.5V is possible.