SNVSBA3 December 2020 LP875761-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Address: 0x20
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK3_STAT | BUCK3_PG _STAT |
Reserved | BUCK3_ILIM _STAT |
BUCK2_STAT | BUCK2_PG _STAT |
Reserved | BUCK2_ILIM _STAT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | BUCK3_STAT | R | 0 | Status bit indicating the enable or
disable status of the BUCK3 regulator. 0h = BUCK3 regulator is disabled 1h = BUCK3 regulator is enabled |
6 | BUCK3_PG_STAT | R | 0 | Status bit indicating the validity of
the BUCK3 output voltage (raw status). 0h = BUCK3 output is less than the power-good-threshold level 1h = BUCK3 output is greater than the power-good-threshold level |
5 | Reserved | R | 0 | |
4 | BUCK3_ILIM_STAT | R | 0 | Status bit indicating the BUCK3 current
limit status (raw status). 0h = BUCK3 output current is less than the current limit level 1h = BUCK3 output current limit is active |
3 | BUCK2_STAT | R | 0 | Status bit indicating the enable or
disable status of the BUCK2 regulator. 0h = BUCK2 regulator is disabled 1h = BUCK2 regulator is enabled |
2 | BUCK2_PG_STAT | R | 0 | Status bit indicating the validity of
the BUCK2 output voltage (raw status) 0h = BUCK2 output is less than the power-good-threshold level 1h = BUCK2 output is greater than the power-good-threshold level |
1 | Reserved | R | 0 | |
0 | BUCK2_ILIM_STAT | R | 0 | Status bit indicating the BUCK2 current
limit status (raw status). 0h = BUCK2 output current is less than the current limit level 1h = BUCK2 output current limit is active |