SNVSBA3 December 2020 LP875761-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Unless otherwise specified: TA = 25°C, VIN = 3.7 V, VOUT = 1 V, V(NRST) = 1.8 V, ƒSW = 3 MHz, L = 0.33 µH (Murata DFE252012PD-R33M), COUT = 22 µF / phase, CPOL = 122 µF / phase.

| V(NRST) = 0 V |

| V(NRST) = 1.8 V | Regulators disabled |