SNVSBA3 December 2020 LP875761-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Address: 0x22
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| Reserved | RESET_REG _MASK |
||||||
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7:1 | Reserved | R/W | 0h | |
| 0 | RESET_REG_MASK | R/W | X | Masking for the register reset interrupt
(the RESET_REG bit in the INT_TOP2 register) 0h = Interrupt generated 1h = Interrupt not generated |