SNVSBA3 December   2020 LP875761-Q1
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
    6. 6.6 I2C Serial Bus Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Descriptions
      1. 7.3.1 Multi-Phase DC/DC Converters
        1. 7.3.1.1 Overview
        2. 7.3.1.2 Multiphase Switcher Configurations
        3. 7.3.1.3 Buck Converter Load-Current Measurement
        4. 7.3.1.4 Spread-Spectrum Mode
      2. 7.3.2 Sync Clock Functionality
      3. 7.3.3 Power-Up
      4. 7.3.4 Regulator Control
        1. 7.3.4.1 Enabling and Disabling Regulators
      5. 7.3.5 Enable and Disable Sequences
      6. 7.3.6 Device Reset Scenarios
      7. 7.3.7 Diagnosis and Protection Features
        1. 7.3.7.1 Power-Good Information (PGOOD pin)
        2. 7.3.7.2 Warnings for Diagnosis (Interrupt)
          1. 7.3.7.2.1 Output Power Limit
          2. 7.3.7.2.2 Thermal Warning
        3. 7.3.7.3 Protection (Regulator Disable)
          1. 7.3.7.3.1 Short-Circuit and Overload Protection
          2. 7.3.7.3.2 Overvoltage Protection
          3. 7.3.7.3.3 Thermal Shutdown
        4. 7.3.7.4 Fault (Power Down)
          1. 7.3.7.4.1 Undervoltage Lockout
      8. 7.3.8 GPIO Signal Operation
      9. 7.3.9 Digital Signal Filtering
    4. 7.4 Device Functional Modes
      1. 7.4.1 Modes of Operation
    5. 7.5 Programming
      1. 7.5.1 I2C-Compatible Interface
        1. 7.5.1.1 Data Validity
        2. 7.5.1.2 Start and Stop Conditions
        3. 7.5.1.3 Transferring Data
        4. 7.5.1.4 I2C-Compatible Chip Address
        5. 7.5.1.5 Auto-Increment Feature
    6. 7.6 Register Maps
      1. 7.6.1 Register Descriptions
        1.       53
        2. 7.6.1.1  DEV_REV
        3. 7.6.1.2  OTP_REV
        4. 7.6.1.3  BUCK0_CTRL1
        5. 7.6.1.4  BUCK0_CTRL2
        6. 7.6.1.5  BUCK1_CTRL2
        7. 7.6.1.6  BUCK2_CTRL2
        8. 7.6.1.7  BUCK3_CTRL2
        9. 7.6.1.8  BUCK0_DELAY
        10. 7.6.1.9  GPIO2_DELAY
        11. 7.6.1.10 GPIO3_DELAY
        12. 7.6.1.11 RESET
        13. 7.6.1.12 CONFIG
        14. 7.6.1.13 INT_TOP1
        15. 7.6.1.14 INT_TOP2
        16. 7.6.1.15 INT_BUCK_0_1
        17. 7.6.1.16 INT_BUCK_2_3
        18. 7.6.1.17 TOP_STAT
        19. 7.6.1.18 BUCK_0_1_STAT
        20. 7.6.1.19 BUCK_2_3_STAT
        21. 7.6.1.20 TOP_MASK1
        22. 7.6.1.21 TOP_MASK2
        23. 7.6.1.22 BUCK_0_1_MASK
        24. 7.6.1.23 BUCK_2_3_MASK
        25. 7.6.1.24 SEL_I_LOAD
        26. 7.6.1.25 I_LOAD_2
        27. 7.6.1.26 I_LOAD_1
        28. 7.6.1.27 PGOOD_CTRL1
        29. 7.6.1.28 PGOOD_CTRL2
        30. 7.6.1.29 PGOOD_FLT
        31. 7.6.1.30 PLL_CTRL
        32. 7.6.1.31 PIN_FUNCTION
        33. 7.6.1.32 GPIO_CONFIG
        34. 7.6.1.33 GPIO_IN
        35. 7.6.1.34 GPIO_OUT
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Inductor Selection
        2. 8.2.1.2 Input Capacitor Selection
        3. 8.2.1.3 Output Capacitor Selection
        4. 8.2.1.4 Snubber Components
        5. 8.2.1.5 Supply Filtering Components
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RNF|26
Thermal pad, mechanical data (Package|Pins)
Orderable Information

INT_TOP1

Address: 0x1A

D7 D6 D5 D4 D3 D2 D1 D0
Reserved INT_BUCK23 INT_BUCK01 NO_SYNC_CLK TDIE_SD TDIE_WARN INT_OVP I_LOAD_READY
Bits Field Type Default Description
7 Reserved R/W 0h
6 INT_BUCK23 R 0h Interrupt indicating that the output of the BUCK3 regulator,BUCK2 regulator, or both regulators has a pending interrupt. The reason for the interrupt is indicated in the INT_BUCK_2_3 register.
This bit is cleared automatically when the INT_BUCK_2_3 register is cleared to 0x00.
5 INT_BUCK01 R 0h Interrupt indicating that the output of the BUCK1 regulator, BUCK0 regulator, or both regulators has a pending interrupt. The reason for the interrupt is indicated in the INT_BUCK_0_1 register.
This bit is cleared automatically when the INT_BUCK_0_1 register is cleared to 0x00.
4 NO_SYNC_CLK R/W1C 0h Latched status bit indicating that the external clock is not valid.
Write this bit to 1h to clear the interrupt.
3 TDIE_SD R/W1C 0h Latched status bit indicating that the die junction temperature is greater than the thermal shutdown level. The regulators are disabled if previously enabled. The regulators cannot be enabled if this bit is active. The actual status of the thermal warning condition is indicated by the TDIE_SD_STAT bit in the TOP_STAT register.
Write this bit to 1h to clear the interrupt.
2 TDIE_WARN R/W1C 0h Latched status bit indicating that the die junction temperature is greater than the thermal warning level. The actual status of the thermal warning condition is indicated by the TDIE_WARN_STAT bit in the TOP_STAT register.
Write this bit to 1h to clear the interrupt.
1 INT_OVP R/W1C 0h Latched status bit indicating that the input voltage is greater than the overvoltage-detection level. The actual status of the overvoltage condition is indicated by the OVP_STAT bit in the OP_STAT register.
Write this bit to 1h to clear the interrupt.
0 I_LOAD_READY R/W1C 0h Latched status bit indicating that the load-current measurement result is available in the I_LOAD_1 and I_LOAD_2 registers.
Write this bit to 1h to clear the interrupt.