SNVSBA3 December 2020 LP875761-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Address: 0x00
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| DEVICE_ID[1:0] | ALL_LAYER[1:0] | METAL_LAYER[3:0] | |||||
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7:6 | DEVICE_ID[1:0] | R | X | Device specific ID code. |
| 5:4 | ALL_LAYER[1:0] | R | 1h | Shows the all layer version of the
device: 0h = First all layer version (ES1.0 silicon) 1h = Second all layer version (ES2.x silicon) 2h = Third all layer version 3h = Fourth all layer version |
| 3:0 | METAL_LAYER [3:0] |
R | 2h | Shows the metal layer version of the
device: 0h = All layer version 1h = First metal layer spin Fh = 15th metal layer spin |