SNVSBA3 December 2020 LP875761-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Address: 0x1D
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK3_PG _INT |
BUCK3_SC _INT |
BUCK3_ILIM _INT |
Reserved | BUCK2_PG _INT |
BUCK2_SC _INT |
BUCK2_ILIM _INT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved | R/W | 0h | |
6 | BUCK3_PG_INT | R/W1C | 0h | Latched status bit indicating that the
BUCK3 output voltage reached the power-good-threshold level. Write this bit to 1h to clear. |
5 | BUCK3_SC_INT | R/W1C | 0h | Latched status bit indicating that the
BUCK3 output voltage has fallen to less than the 0.35-V level during
operation or the BUCK3 output did not reach the 0.35-V level in 1 ms
from enable. Write this bit to 1h to clear. |
4 | BUCK3_ILIM_INT | R/W1C | 0h | Latched status bit indicating that the
output current limit is active. Write this bit to 1h to clear. |
3 | Reserved | R/W | 0h | |
2 | BUCK2_PG_INT | R/W1C | 0h | Latched status bit indicating that the
BUCK2 output voltage reached the power-good-threshold level. Write this bit to 1h to clear. |
1 | BUCK2_SC_INT | R/W1C | 0h | Latched status bit indicating that the
BUCK2 output voltage has fallen to less than the 0.35-V level during
operation or the BUCK2 output did not reach the 0.35-V level in 1 ms
from enable. Write this bit to 1h to clear. |
0 | BUCK2_ILIM_INT | R/W1C | 0h | Latched status bit indicating that the
output current limit is active. Write this bit to 1h to clear. |