SNVSBA3 December 2020 LP875761-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Address: 0x02
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| EN_BUCK0 | EN_PIN_CTRL0 | BUCK0_EN_PIN_SELECT[1:0] | Reserved | EN_RDIS0 | Reserved | Reserved | |
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7 | EN_BUCK0 | R/W | X | This bit enables the BUCK0 regulator 0h = BUCK0 regulator is disabled 1h = BUCK0 regulator is enabled |
| 6 | EN_PIN_CTRL0 | R/W | X | This bit enables the EN1, EN2, EN3 pin
control for the BUCK0 regulator 0h = Only the EN_BUCK0 bit controls the BUCK0 regulator 1h = EN_BUCK0 bit AND ENx pin control the BUCK0 regulator |
| 5:4 | BUCK0_EN_PIN_SELECT[1:0] | R/W | X | This bit enables the EN1, EN2, EN3 pin
control for the BUCK0 regulator 0h = EN_BUCK0 bit AND EN1 pin control BUCK0 1h = EN_BUCK0 bit AND EN2 pin control BUCK0 2h = EN_BUCK0 bit AND EN3 pin control BUCK0 3h = Reserved |
| 3 | Reserved | R/W | 0h | Reserved, do not use |
| 2 | EN_RDIS0 | R/W | 1h | This bit enables the output of the
discharge resistor when the BUCK0 regulator is disabled 0h = Discharge resistor disabled 1h = Discharge resistor enabled |
| 1 | Reserved | R/W | X | Reserved, do not use |
| 0 | Reserved | R/W | X | Reserved, do not use |