SNVSCJ1 August 2023 LV5144
PRODUCTION DATA
The LV5144 95-V, synchronous, buck controller regulates from a high input voltage source or from an input rail subject to high-voltage transients, minimizing the need for external surge suppression components. A high-side switch minimum on-time of 45 ns gives large step-down ratios, enabling the direct step-down conversion from a 48-V nominal input to low-voltage rails for reduced system complexity and design cost. The LV5144 continues to operate during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making an excellent choice for high-performance industrial controls, robotics, datacom, and RF applications.
Forced-PWM (FPWM) operation eliminates switching frequency variation to minimize EMI, while user-selectable diode emulation lowers current consumption at light-load conditions. The adjustable switching frequency as high as 1 MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.