SNVSCJ1 August 2023 LV5144
PRODUCTION DATA
With an input operating voltage as low as 3.5 V and up to 100 V as specified in Table 10-1, the LM(2)514x family of synchronous buck controllers from TI provides flexibility, scalability and optimized design size for a range of applications. These controllers enable DC/DC designs with high density, low EMI and increased flexibility. Available EMI mitigation features include dual-random spread spectrum (DRSS) or triangular spread spectrum (TRSS), split gate driver outputs for slew rate (SR) control, and integrated active EMI filtering (AEF).
DC/DC CONTROLLER | SINGLE or DUAL | VIN RANGE | CONTROL METHOD | GATE DRIVE VOLTAGE | SYNC OUTPUT | EMI MITIGATION |
---|---|---|---|---|---|---|
LM25148 | Single | 3.5 V to 42 V | Peak current mode | 5 V | 180° phase shift | DRSS |
LM25149 | Single | 3.5 V to 42 V | Peak current mode | 5 V | 180° phase shift | AEF, DRSS |
LM25141 | Single | 3.8 V to 42 V | Peak current mode | 5 V | N/A | SR control, TRSS |
LM5141 | Single | 3.8 V to 42 V | Peak current mode | 5 V | N/A | SR control, TRSS |
LM5143 | Dual | 3.5 V to 65 V | Peak current mode | 5 V | 90° phase shift | SR control, TRSS |
LM25145 | Single | 6 V to 42 V | Voltage mode | 7.5 V | 180° phase shift | N/A |
LM5145 | Single | 6 V to 75 V | Voltage mode | 7.5 V | 180° phase shift | N/A |
LV5144 | Single | 5.5 V to 100 V | Voltage mode | 7.5 V | 180° phase shift | N/A |
For development support see the following: