SLASEB7D June 2017 – December 2020 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA
| MODULE | TEST CONDITIONS | REFERENCE CLOCK | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| Timer_A | Module input clock | 2.5 | μA/MHz | |||
| Timer_B | Module input clock | 3.8 | μA/MHz | |||
| eUSCI_A | UART mode | Module input clock | 6.3 | 7.0 | μA/MHz | |
| SPI mode | 4.4 | 4.8 | ||||
| eUSCI_B | SPI mode | Module input clock | 4.4 | μA/MHz | ||
| I2C mode, 100 kbaud | 4.4 | |||||
| RTC_C | 32 kHz | 100 | nA | |||
| MPY | Only from start to end of operation | MCLK | 28 | μA/MHz | ||
| CRC16 | Only from start to end of operation | MCLK | 3.3 | μA/MHz | ||
| CRC32 | Only from start to end of operation | MCLK | 3.3 | μA/MHz | ||
| LEA | 256-point complex FFT, data = nonzero | MCLK | 68 | 86 | µA/MHz | |
| 256-point complex FFT, data = zero | 66 | |||||
| MTIF | Generator and counter are enabled at 256 Hz, no terminal activity, pulse rate = 15 pulses | LFXT | 0.20 | µA |