SLASEB7D June 2017 – December 2020 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA
Table 7-4 lists the correct termination of unused pins.
| PIN(1) | POTENTIAL | COMMENT |
|---|---|---|
| AVCC | DVCC | |
| PVCC | DVCC | |
| AVSS | DVSS | |
| PVSS | DVSS | |
| CHx_IN, CHx_OUT | DVSS | |
| USSXTIN | DVSS | Do not connect to DVCC, AVCC, or PVCC |
| USSXTOUT | Open | |
| Px.0 to Px.7 | Open | Switched to port function, output direction (PxDIR.n = 1) |
| RST/NMI/SBWTDIO | DVCC or VCC | 47-kΩ pullup or internal pullup selected with 10-nF (2.2-nF(2)) pulldown |
| PJ.0/TDO PJ.1/TDI PJ.2/TMS PJ.3/TCK |
Open | The JTAG pins are shared with general-purpose I/O function (PJ.x). If these pins are not used, set them to port function, output direction. If used as JTAG pins, leave them open. |
| TEST | Open | This pin always has an internal pulldown enabled. |