SLASEB7D June 2017 – December 2020 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA
Figure 9-14 shows the port diagram. Table 9-36 summarizes the selection of the pin function.
| PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||||||
|---|---|---|---|---|---|---|---|---|---|
| P7DIR.x | P7SEL1.x | P7SEL0.x | TPOE (2) | TPIE(2) | ACTIVATE (2) | Signal on MTIF_PIN_EN pin (3) | |||
| P7.4/TA0.1/ MTIF_OUT_IN | 4 | P7.4(I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 | 0 | X | X |
| TA0.CCI1A | 0 | 0 | 1 | 0 | 0 | X | X | ||
| TA0.1 | 1 | ||||||||
| N/A | 0 | 1 | 0 | 0 | 0 | X | X | ||
| Internally tied to DVSS | 1 | ||||||||
| N/A | 0 | 1 | 1 | 0 | 0 | X | X | ||
| Internally tied to DVSS | 1 | ||||||||
| MTIF_IN | X | X | X | 0 | 1 | X | X | ||
| MTIF_OUT(2) | X | X | X | 1 | X | 0 | X | ||
| Internally tied to DVSS(2) | X | X | X | 1 | X | 1 | 0 | ||
| MTIF_OUT(2) | X | X | X | 1 | X | 1 | 1 | ||