SLASEB7D June 2017 – December 2020 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VCC-LDO | Analog supply voltage at PVCC pins | 2.2 | 3.6 | V | ||
| VUSS | USS voltage | 0 ≤ ILOAD ≤ ILOAD,MAX | 1.52 | 1.6 | 1.65 | V |
| tholdoff | Hold off delay on power up | LBHDEL = 0 | 0 | µs | ||
| LBHDEL = 1 | 100 | |||||
| LBHDEL = 2 | 200 | |||||
| LBHDEL = 3 | 300 | |||||
| ttime-out | Time-out on transition from OFF to READY | 160 + tholdoff | µs | |||