SBOSAC8 December 2024 OPT4041
PRODUCTION DATA
Figure 4-1 DTS Package, 8-Pin SOT 5X3, Top View| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VDD | Power | Device power. Connect to a 1.6V to 3.6V supply. |
| 2 | ADDR | Digital input | Address pin. This pin sets the LSBs of the I2C address. |
| 3 | NC | No Connection | No Connection |
| 4 | GND | Power | Ground |
| 5 | SCL | Digital input | I2C clock. Connect with a 10kΩ resistor to a 1.6V to 5.5V supply. |
| 6 | NC | No Connection | No Connection |
| 7 | INT | Digital I/O | Interrupt input/output open-drain. Connect with a 10kΩ resistor to a 1.6V to 5.5V supply. |
| 8 | SDA | Digital I/O | I2C data. Connect with a 10kΩ resistor to a 1.6V to 5.5V supply. |