SBOSAC8 December 2024 OPT4041
PRODUCTION DATA
The OPT4041 has been qualified for three soldering reflow operations per JEDEC JSTD-020.
Note that excessive heat can discolor the device and affect optical performance.
See application report SLUA271, QFN/SON PCB Attachment, for details on soldering thermal profile and other information. If the OPT4041 must be removed from a PCB, discard the device and do not reattach.
As with most optical devices, handle the device with special care to make sure that optical surfaces stay clean and free from damage. See Section 8.3 for more detailed recommendations. For best optical performance, solder flux and any other possible debris must be cleaned after soldering processes.