SBOSAC8 December 2024 OPT4041
PRODUCTION DATA
The I2C general-call reset allows the host controller in one command to reset all devices on the bus that respond to the general-call reset command. Write to the I2C address 0 (0000 0000b) to initiate the general call. The reset command is initiated when the subsequent second address byte is 06h (0000 0110b). With this transaction, the device issues an acknowledge bit and sets all registers to the power-on-reset default condition.