SBOSAC8 December 2024 OPT4041
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| I2C FAST MODE | |||||
| fSCL | Clock operating frequency | 0.01 | 0.4 | MHz | |
| tBUF | Bus free time between stop and start | 1300 | ns | ||
| tHDSTA | Hold time after repeated start | 600 | ns | ||
| tSUSTA | Setup time for repeated start | 600 | ns | ||
| tSUSTO | Setup time for stop | 600 | ns | ||
| tHDDAT | Data hold time | 20 | 900 | ns | |
| tSUDAT | Data setup time | 100 | ns | ||
| tLOW | Clock low period | 1300 | ns | ||
| tHIGH | Clock high period | 600 | ns | ||
| tRC and tFC | Clock rise and fall time | 300 | ns | ||
| tRD and tFD | Data rise and fall time | 300 | ns | ||
| tTIMEO | Bus timeout period. If the clock line is held low for this duration of time, the bus state machine is reset. | 28 | ms | ||
| I2C HIGH-SPEED MODE | |||||
| fSCL | Clock operating frequency | 0.01 | 2.6 | MHz | |
| tBUF | Bus free time between stop and start | 160 | ns | ||
| tHDSTA | Hold time after repeated start | 160 | ns | ||
| tSUSTA | Setup time for repeated start | 160 | ns | ||
| tSUSTO | Setup time for stop | 160 | ns | ||
| tHDDAT | Data hold time | 20 | 140 | ns | |
| tSUDAT | Data setup time | 20 | ns | ||
| tLOW | Clock low period | 240 | ns | ||
| tHIGH | Clock high period | 60 | ns | ||
| tRC and tFC | Clock rise and fall time | 40 | ns | ||
| tRD and tFD | Data rise and fall time | 80 | ns | ||
| tTIMEO | Bus timeout period. If the clock line is held low for this duration of time, the bus state machine is reset. | 28 | ms | ||