SBOSAC8 December 2024 OPT4041
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OPTICAL | ||||||
| Number of channels | 2 | |||||
| Peak irradiance spectral responsivity | CH0 (ALS) | 561 | nm | |||
| CH1 (WB) | 518 | nm | ||||
| ADC resolution | 9 | 20 | bits | |||
| Range determination | CH0 (ALS) | 4 | bits | |||
| CH1 (WB) | 3 | bits | ||||
| Tconv | Light Conversion-time per channel(4) | Conversion-time CT = 0x6 | 25 | ms | ||
| Conversion-time CT = 0xB | 800 | ms | ||||
| EvLSB | Equivalent resolution CH0 (ALS) | Lowest auto gain range, 800ms conversion-time per channel | 585 | µlux | ||
| Lowest auto gain range, 100ms conversion-time per channel | 4.68 | mlux | ||||
| Equivalent resolution CH1 (IR) | Lowest auto gain range, 800ms conversion-time per channel, 520nm stimulus | 0.1923 | nW/cm2 | |||
| Lowest auto gain range, 100ms conversion-time per channel, 520nm stimulus | 1.538 | nW/cm2 | ||||
| Peak responsitivity | CH0 (ALS) Lowest auto gain range, 800ms conversion per channel | 11400 | codes per μW/cm2 | |||
| CH1 (WB) Lowest auto gain range, 800ms conversion per channel | 5200 | codes per μW/cm2 | ||||
| EvFS | Full-scale Illuminance | CH0 (ALS) | 157035 | lux | ||
| CH1 (WB) | 12.91 | mW/cm2 | ||||
| Ev | Measurement output result for ALS Channel (CH0) | 2000 lux input(1) | 1800 | 2000 | 2200 | lux |
| Relative accuracy between gain ranges (2) | All channels | 0.6 | % | |||
| EvIR | Infrared response | 850-nm near infrared, CH0 (ALS) response | 0.2 | % | ||
| Light source variation for lux measurement (incandescent, halogen, fluorescent) | Bare device, no cover glass | 4 | % | |||
| Linearity | EXPONENT_CHx > 0, 100ms conversion-time CT=8, all channels | 2 | % | |||
| EXPONENT_CHx = 0, 100ms conversion-time CT=8, all channels | 5 | % | ||||
| Drift across temperature | All channels | 0.01 | %/°C | |||
| Dark Measurement | All channels | 0 | 10 | codes | ||
| Angular response (FWHM) | CH0 (ALS) | 121 | ° | |||
| CH1 (WB) | 128 | ° | ||||
| PSRR | Power-supply rejection ratio(3) | VDD at 3.6V and 1.6V, all channels | 0.1 | %/V | ||
| POWER SUPPLY | ||||||
| VDD | Power supply | 1.6 | 3.6 | V | ||
| VI2C | Power supply for I2C pull up resistor | I2C pullup resistor, VDD ≤ VI2C | 1.6 | 5.5 | V | |
| IQACTIVE | Active Current | Dark | 24 | µA | ||
| Full-scale lux | 29 | µA | ||||
| IQ | Quiescent current | Dark | 2 | µA | ||
| Full-scale lux | 2.6 | µA | ||||
| POR | Power-on-reset threshold | 0.8 | V | |||
| DIGITAL | ||||||
| CIO | I/O Pin Capacitance | 3 | pF | |||
| Tss | Trigger to Sample Start | Low-power shutdown mode | 0.5 | ms | ||
| VIL | Low-level input voltage (SDA, SCL, and ADDR) | 0 | 0.3 X VDD | V | ||
| VIH | High-level input voltage (SDA, SCL, and ADDR) | 0.7 X VDD | 5.5 | V | ||
| IIL | Low-level input current (SDA, SCL, and ADDR) | 0.01 | 0.25(5) | µA | ||
| VOL | Low-level output voltage (SDA and INT) | IOL=3mA | 0.32 | V | ||
| IZH | Output logic high, high-Z leakage current (SDA, INT) | Measured with VDD at pin | 0.01 | 0.25(5) | µA | |
| TEMPERATURE | ||||||
| Specified temperature range | –40 | 85 | °C | |||