SLDS204B October 2014 – June 2020 PGA300
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Gain steps (2 bits) | T_GAIN[1:0] = 0b00 | 1.33 | V/V | |||
T_GAIN[1:0] = 0b01 | 2 | |||||
T_GAIN[1:0] = 0b10 | 5 | |||||
T_GAIN[1:0] = 0b11 | 20 | |||||
Gain-bandwidth product | 350 | kHz | ||||
Input-referred noise density(1) | f = 0.1 Hz to 100 Hz, T Gain = 5 V/V | 110 | nV/√Hz | |||
Input offset voltage | 95 | µV | ||||
Input bias current | 5 | nA | ||||
Frequency response | T Gain = 20 V/V, <100 Hz | 0.335 | %V/V | |||
Common-mode voltage range | Depends on selected gain and current supply(2) | V | ||||
Common-mode rejection ratio | fCM = 50 Hz | 110 | dB | |||
Input impedance | 1 | MΩ |