SCES295AB June 2000 – October 2025 SN74LVC1G06
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VOL | High-level output voltage | IOL = 100μA | 1.65V to 5.5V | 0.1 | V | |||
| IOL = 4mA | 1.65V | 0.45 | ||||||
| IOL = 8mA | 2.3V | 0.3 | ||||||
| IOL = 16mA | 3V | 0.4 | ||||||
| IOL = 24mA | 0.55 | |||||||
| IOL = 32mA | 4.5V | 0.55 | ||||||
| II | Inflection-point current | VI = 5.5V or GND | A input | 0 to 5.5V | ±1 | µA | ||
| Ioff | Off-state current | VI or VO = 5.5V | 0 | ±10 | µA | |||
| ICC | VI = 5.5V or GND, IO = 0 | 1.65V to 5.5V | 10 | µA | ||||
| ΔICC | One input at VCC – 0.6V, other inputs at VCC or GND | 3V to 5.5V | 500 | µA | ||||
| CI | Input capacitance | VI = VCC or GND | 3.3V | 4 | pF | |||
| CO | Off-state capacitance | VO = VCC or GND | 3.3V | 5 | pF | |||