SCES295AB June 2000 – October 2025 SN74LVC1G06
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The inputs and outputs to this device have negative clamping diodes as depicted in Figure 6-2.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input negative-voltage and the output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 6-2 Electrical Placement of Clamping Diodes for Each Input and Output