SCES295AB June 2000 – October 2025 SN74LVC1G06
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1G06 is a high-drive CMOS device that can be used to implement a high output drive buffer, such as an LED application. It can sink 32mA of current at 4.5V making it appropriate for high-drive applications. It is good for high-speed applications up to 100MHz. The inputs are 5.5V tolerant allowing it to translate up or down to VCC. Below shows a simple LED driver application for a single channel of the device.