SCES295AB June   2000  – October 2025 SN74LVC1G06

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics: –40°C to +85°C
    7. 5.7 Switching Characteristics: –40°C to +125°C
    8. 5.8 Operating Characteristics
    9. 5.9 Typical Characteristics
  7.   Parameter Measurement Information
  8. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 CMOS Open-Drain Outputs
      2. 6.3.2 Standard CMOS Inputs
      3. 6.3.3 Negative Clamping Diodes
      4. 6.3.4 Partial Power Down (Ioff)
      5. 6.3.5 Over-voltage Tolerant Inputs
    4. 6.4 Device Functional Modes
  9. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  10. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  11. Revision History
  12. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DPW|5
  • DBV|5
  • DSF|6
  • DCK|5
  • YZV|4
  • DRL|5
  • DRY|6
  • YZP|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VCCSupply voltage–0.56.5V
VIInput voltage(2)–0.56.5V
VOVoltage applied to any output in the high-impedance or power-off state(2)–0.56.5V
VOVoltage applied to any output in the high or low state(2)(3)–0.56.5V
IIKInput clamp currentVI < 0–50mA
IOKOutput clamp currentVO < 0–50mA
IOContinuous output current±50mA
Continuous current through VCC or GND±100mA
TjJunction temperature–65150°C
TstgStorage temperature–65150°C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The value of VCC is provided in the Recommended Operating Conditions table.