SCES295AB June 2000 – October 2025 SN74LVC1G06
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tpd | Propagation delay | A | Y | 1.8V ± 0.15V | 2.2 | 7 | ns |
| 2.5V ± 0.2V | 1.1 | 4.5 | |||||
| 3.3V ± 0.3V | 1.2 | 4.5 | |||||
| 5V ± 0.5V | 1 | 3.5 | |||||