SCES295AB June 2000 – October 2025 SN74LVC1G06
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads so routing and load conditions should be considered to prevent ringing.