SLASEV8 December 2020 TAS5822M
PRODUCTION DATA
Free-air room temperature 25°C (unless otherwise noted) Measurements were made using TAS5822MEVM board and Audio Precision System 2722 with Analog Analyzer filter set to 20-kHz brickwall filter. All measurements taken with audio frequency set to 1 kHz and device PWM frequency set to 768 kHz, 1SPW Mode, the LC filter used was 10μH / 0.68 μF, Class D bandwidth = 175 kHz, unless otherwise noted.

| FSW = 768 kHz | Load=4Ω | 1SPW Mode |

| FSW = 768 kHz | Load=8Ω | 1SPW Mode |

| FSW = 768 kHz | 1SPW Mode | Load=4Ω |

| FSW = 768 kHz | Load=4Ω | PVDD = 18V |

| FSW = 768 kHz | Load=4Ω | PVDD = 24V |

| FSW = 768 kHz | Load=6Ω | PVDD = 22V |

| FSW = 768 kHz | Load=8Ω | PVDD = 18V |

| FSW = 768 kHz | Load=8Ω | PVDD = 24V |

| FSW = 768 kHz | Load=4Ω | PVDD = 22V |

| FSW = 768 kHz | Load=6Ω | PVDD = 18V |

| FSW = 768 kHz | Load=6Ω | PVDD = 24V |

| FSW = 768 kHz | Load=8Ω | PVDD = 22V |

| Load = 6Ω | ||
| FSW = 768 kHz | 1SPW Mode | PVDD = 18V |

| Load = 6Ω | ||
| FSW = 768 kHz | 1SPW Mode | PVDD = 22V |

| Load = 6Ω | ||
| FSW = 768 kHz | 1SPW Mode | PVDD = 24V |

| FSW = 768 kHz | Load=6Ω | 1SPW Mode |

| FSW = 768 kHz | 1SPW Mode |

| FSW = 768 kHz | 1SPW Mode | Load=6Ω or 8Ω |

| FSW = 768 kHz | Load=4Ω | PVDD = 22V |

| FSW = 768 kHz | Load=6Ω | PVDD = 18V |

| FSW = 768 kHz | Load=6Ω | PVDD = 24V |

| FSW = 768 kHz | Load=8Ω | PVDD = 22V |

| FSW = 768 kHz | Load=4Ω | PVDD = 18V |

| FSW = 768 kHz | Load=4Ω | PVDD = 24V |

| FSW = 768 kHz | Load=6Ω | PVDD = 22V |

| FSW = 768 kHz | Load=8Ω | PVDD = 18V |

| FSW = 768 kHz | Load=8Ω | PVDD = 24V |

| Load = 8Ω | ||
| FSW = 768 kHz | 1SPW Mode | PVDD = 18V |

| Load = 4Ω | ||
| FSW = 768 kHz | 1SPW Mode | PVDD = 24V |

| Load = 8Ω | ||
| FSW = 768 kHz | 1SPW Mode | PVDD = 24V |