SLASEV8 December 2020 TAS5822M
PRODUCTION DATA
The TAS5822M is a High Efficiency digital input Class-D audio amplifier for driving loudspeakers used in consumer, commercial, and industrial electronics. .
The high-performance closed loop architecture and wide-switching frequency range reduces the solution size by reducing passive components and minimize the inductor size in most applications. TAS5822M has an integrated audio processor with up to 96-kHz architecture support advanced process flow.
This device supports high efficiency 1SPW modulation with adjustable Class D loop bandwidth to achieve good audio performance.
| PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
|---|---|---|
| TAS5822M | HTSSOP (38) DCP | 9.7 mm × 4.4 mm |