SLOS948 February 2019 TAS6424M-Q1
PRODUCTION DATA.
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| I2C CONTROL PORT (See Figure 42) | ||||||
| tBUS | Bus free time between a STOP and START condition | 1.3 | μs | |||
| tHOLD1 | Hold time, SCL to SDA | 0 | ns | |||
| tHOLD2 | Hold time, start condition to SCL | 0.6 | μs | |||
| tSTART | I2C startup time after VDD power on reset | 12 | ms | |||
| tRISE | Rise time, SCL and SDA | 300 | ns | |||
| tFALL | Fall time, SCL and SDA | 300 | ns | |||
| tSU1 | Setup, SDA to SCL | 100 | ns | |||
| tSU2 | Setup, SCL to start condition | 0.6 | μs | |||
| tSU3 | Setup, SCL to stop condition | 0.6 | μs | |||
| tW(H) | Required pulse duration SCL High | 0.6 | μs | |||
| tW(L) | Required pulse duration SCL Low | 1.3 | μs | |||
| SERIAL AUDIO PORT (See Figure 32) | ||||||
| DMCLK, DSCLK | Allowable input clock duty cycle | 45% | 50% | 55% | ||
| ƒMCLK | Supported MCLK frequencies: 128, 256, or 512 | 128 | 512 | xFS | ||
| ƒMCLK_Max | Maximum frequency | 25 | MHz | |||
| tSCY | SCLK pulse cycle time | 40 | ns | |||
| tSCL | SCLK pulse-with LOW | 16 | ns | |||
| tSCH | SCLK pulse-with HIGH | 16 | ns | |||
| trise/fall | Rise and fall time | <5 | ns | |||
| tSF | SCLK rising edge to FSYNC edge | 8 | ns | |||
| tFS | FSYNC rising edge to SCLK edge | 8 | ns | |||
| tDS | DATA set-up time | 8 | ns | |||
| tDH | DATA hold time | 8 | ns | |||
| ci | Input capacitance, pins MCLK, SCLK, FSYNC, SDIN1, SDIN2 | 10 | pF | |||
| TLA | Latency from input to output measured in FSYNC sample count | FSYNC = 44.1 kHz or 48 kHz | 30 | |||
| FSYNC = 96 kHz | 12 | |||||