SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Supply Voltage and Current | ||||||
ISUP | Supply current Bus biasing active: dominant |
TXD = 0 V, RL = 60 Ω, CL = open See Figure 8-2 |
60 | mA | ||
TXD = 0 V, RL = 50 Ω, CL = open See Figure 8-2 |
70 | mA | ||||
Supply current Bus biasing active: recessive |
TXD = VCCOUT, RL = 50 Ω, CL = open See Figure 8-2 |
3 | mA | |||
ISUP(STB) | Supply current Standby mode Bus bias autonomous: inactive |
5.5 V < VSUP ≤ 19 V See Figure 8-2 |
230 | µA | ||
ISUP(SLP) | Supply current Sleep mode Bus bias autonomous: inactive |
5.5 V < VSUP ≤ 19 V TA > 85℃ See Figure 8-2 |
50 | µA | ||
ISUP(SLP) | Supply current Sleep mode Bus bias autonomous: inactive |
5.5 V < VSUP ≤ 19 V TA ≤ 85℃ See Figure 8-2 |
40 | µA | ||
ISUP(BIAS) | Supply current Bus bias autonomous: active(1) |
5.5 V < VSUP ≤ 28 V See Figure 8-2 |
60 | µA | ||
UVSUPR | Under voltage VSUP threshold rising | Ramp Up | 4.05 | 4.42 | V | |
UVSUPF | Under voltage VSUP threshold falling | Ramp Down | 3.9 | 4.25 | V | |
VCCOUT Characteristics | ||||||
VCCOUT | 5 V regulated output | VSUP = 5.5 to 18 V IL = 0 to 100 mA TXD = VCCOUT |
4.9 | 5 | 5.1 | V |
VCCOUT | 5 V regulated output | VSUP = 5.65 to 18 V IL = 0 to 100 mA TXD = 0 V; VCANH = 0 V |
4.9 | 5 | 5.1 | V |
VCCOUT_DROP | Dropout voltage | 5 V LDO, VSUP – VCCOUT, IL = 125 mA | 300 | 650 | mV | |
∆VCCOUT(∆VSUP) | Line regulation | VSUP = 5.5 to 28 V, IL = 10 mA, ΔVCCOUT | 50 | mV | ||
∆VCCOUT(∆VSUPL) | Load regulation | IL = 1 to 125 mA, VSUP = 14 V, ΔVCCOUT | 50 | mV | ||
UVVCCOUTR | Under voltage VCCOUT threshold rising | Ramp Up | 4.25 | 4.6 | 4.75 | V |
UVVCCOUTF | Under voltage VCCOUT threshold falling | Ramp Down | 4.2 | 4.45 | 4.7 | V |
OVCCOUTR | Over voltage VCCOUT threshold rising | Ramp Up | 5.7 | 6.15 | V | |
OVCCOUTF | Over voltage VCCOUT threshold falling | Ramp Down | 5.47 | 5.65 | V | |
IL_VCCOUT | Output current limit | VCCOUT short to ground | 175 | 275 | mA | |
PSRRVCCOUT | Power supply rejection ripple rejection | VRIP = 0.5 VPP, Load = 10 mA, ƒ = 100 Hz, CO = 10 μF | 60 | dB |