SPRSP96 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Many signals are available on multiple pins, according to the software configuration of the pin multiplexing options.
The following list describes the column headers:
Signal names and descriptions provided in each Signal Descriptions table, represent the pin multiplexed signal function which is implemented at the pin and selected via PADCONFIG registers. Device subsystems may provide secondary multiplexing of signal functions, which are not described in these tables. For more information on secondary multiplexed signal functions, see the respective peripheral chapter of the device TRM.