SPRSP62D December 2022 – August 2026 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| EHRPWM_SOCA | O | EHRPWM Start of Conversion A | AA27 |
| EHRPWM_SOCB | O | EHRPWM Start of Conversion B | AB25 |
| EHRPWM_TZn_IN0 | I | EHRPWM Trip Zone Input 0 (active low) | T27 |
| EHRPWM_TZn_IN1 | I | EHRPWM Trip Zone Input 1 (active low) | V27 |
| EHRPWM_TZn_IN2 | I | EHRPWM Trip Zone Input 2 (active low) | AB28 |
| EHRPWM_TZn_IN3 | I | EHRPWM Trip Zone Input 3 (active low) | W24 |
| EHRPWM_TZn_IN4 | I | EHRPWM Trip Zone Input 4 (active low) | AD27 |
| EHRPWM_TZn_IN5 | I | EHRPWM Trip Zone Input 5 (active low) | V26 |