SPRSP62C December 2022 – November 2025 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 4-1 shows the features of the SoC.
| FEATURES(8) | REFERENCE NAME | TDA4VE88 | TDA4AL88 | TDA4VL21 |
|---|---|---|---|---|
| FEATURES | ||||
| WKUP_CTRL_MMR_CFG0_JTAG_USER_ID[31:16] DEVICE_ID register bit field value(7)(8) |
0x23A0 | 0x23A8 | 0x23B0 | |
| PROCESSORS AND ACCELERATORS | ||||
| Speed Grades | T, N | T, N | H | |
| Arm Cortex-A72 Microprocessor Subsystem | Arm A72 | Dual Core | ||
| Arm Cortex-R5F | Arm R5F | Hexa Core | Quad Core | |
| Lockstep | Optional(1) | |||
| Security Management Subsystem | SMS | Yes | ||
| Security Accelerators | SA | Yes | ||
| C7x Floating Point, Vector DSP | C7x DSP | Dual Core | ||
| Deep Learning Accelerator | MMA | Yes | ||
| Graphics Accelerator IMG BXS-4-64 | GPU | Yes | No | Yes |
| Depth and Motion Processing Accelerators | DMPAC | Yes | ||
| Vision Processing Accelerators | VPAC | Yes | ||
| Video Encoder/Decoder | VENC/VDEC | Enc/Dec | Enc only | Enc/Dec |
| SAFETY AND SECURITY | ||||
| Safety Targeted | Safety | Optional(1) | ||
| Device Security | Security | Optional(2) | ||
| AEC-Q100 Qualified | Q1 | Optional(3) | ||
| PROGRAM AND DATA STORAGE | ||||
| On-Chip Shared Memory (RAM) in MAIN Domain | OCSRAM | 2x512KB SRAM | 1x512KB SRAM | |
| On-Chip Shared Memory (RAM) in MCU Domain | MCU_MSRAM | 1MB SRAM | ||
| Multicore Shared Memory Controller | MSMC | 4MB (On-Chip SRAM with ECC) | ||
| LPDDR4 DDR Subsystem | DDRSS0(4) | Up to 8GB (32-bit data) with inline ECC | ||
| DDRSS1(4) | Up to 8GB (32-bit data) with inline ECC | No(10) | ||
| SECDED | 7-Bit | |||
| General-Purpose Memory Controller | GPMC | Up to 1GB with ECC | ||
| PERIPHERALS | ||||
| Display Subsystem | DSS | Yes | ||
| DSI 4L TX | 2 | 1(12) | ||
| eDP 4L | 1 | 0 | 1 | |
| DPI | 1 | |||
| Modular Controller Area Network Interface with Full CAN-FD Support | MCAN | 20 | ||
| General-Purpose I/O | GPIO | 155 | ||
| Inter-Integrated Circuit Interface | I2C | 10 | ||
| Improved Inter-Integrated Circuit Interface | I3C | 1 | ||
| Analog-to-Digital Converter | ADC | 2 | ||
| Capture Subsystem with Camera Serial Interface (CSI2) | CSI2.0 4L RX | 2 | ||
| CSI2.0 4L TX | 2 | |||
| Multichannel Serial Peripheral Interface | MCSPI | 11 | ||
| Multichannel Audio Serial Port | MCASP0 | 16 Serializers | ||
| MCASP1 | 5 Serializers | |||
| MCASP2 | 5 Serializers | |||
| MCASP3 | 3 Serializers | |||
| MCASP4 | 5 Serializers | |||
| MultiMedia Card/ Secure Digital Interface | MMCSD0 | eMMC (8-bits) | ||
| MMCSD1 | SD/SDIO (4-bits) | |||
| Universal Flash Storage | UFS 2L | No | ||
| Flash Subsystem (FSS) | OSPI0 | 8-bits(6) | ||
| OSPI1(9) | 4-bits | |||
| HyperBus | Yes(6) | |||
| 4x PCI Express Port with Integrated PHY | PCIE0 | Up to Four Lanes(5) | ||
| Hyperlink | HYP | No(11) | ||
| Gigabit Ethernet Interface | MCU | 1x RGMII or RMII | ||
| Main | 1x RGMII or RMII | |||
| General-Purpose Timers | TIMER | 30 | ||
| Enhanced High Resolution Pulse-Width Modulator Module | eHRPWM | 6 | ||
| Enhanced Capture Module | eCAP | 3 | ||
| Enhanced Quadrature Encoder Pulse Module | eQEP | 3 | ||
| Universal Asynchronous Receiver and Transmitter | UART | 12 | ||
| Universal Serial Bus (USB3.1) SuperSpeed Dual-Role-Device (DRD) Ports with SS PHY | USB0 | Yes(5) | ||