SPRSP62C December 2022 – November 2025 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| MCU_HYPERBUS0_CK | O | Hyperbus Differential Clock (positive) | D19 |
| MCU_HYPERBUS0_CKn | O | Hyperbus Differential Clock (negative) | E20 |
| MCU_HYPERBUS0_INTn | I | Hyperbus Interrupt (active low) | B19, F17 |
| MCU_HYPERBUS0_RESETn | O | Hyperbus Reset (active low) Output | G17 |
| MCU_HYPERBUS0_RESETOn | I | Hyperbus Reset Status Indicator (active low) from Hyperbus Memory | B20, F14 |
| MCU_HYPERBUS0_RWDS | IO | Hyperbus Read-Write Data Strobe | E18 |
| MCU_HYPERBUS0_WPn | O | Hyperbus Write Protect (Not in use) | C21, F14, F17 |
| MCU_HYPERBUS0_CSn0 | O | Hyperbus Chip Select 0 | F15 |
| MCU_HYPERBUS0_CSn1 | O | Hyperbus Chip Select 1 | C21, F14 |
| MCU_HYPERBUS0_DQ0 | IO | Hyperbus Data 0 | C19 |
| MCU_HYPERBUS0_DQ1 | IO | Hyperbus Data 1 | F16 |
| MCU_HYPERBUS0_DQ2 | IO | Hyperbus Data 2 | G15 |
| MCU_HYPERBUS0_DQ3 | IO | Hyperbus Data 3 | F18 |
| MCU_HYPERBUS0_DQ4 | IO | Hyperbus Data 4 | E19 |
| MCU_HYPERBUS0_DQ5 | IO | Hyperbus Data 5 | G19 |
| MCU_HYPERBUS0_DQ6 | IO | Hyperbus Data 6 | F19 |
| MCU_HYPERBUS0_DQ7 | IO | Hyperbus Data 7 | F20 |