| NO. | | MODE(4) | MIN | MAX | UNIT |
|---|
| 133
MHz(5) |
|---|
| GNF12(1) | tacc(d) | Access time, input data
GPMC_AD[15:0](3) | div_by_1_mode; GPMC_FCLK_MUX; TIMEPARAGRANULARITY_X1 | | J(2) | ns |
(1) The GNF12 parameter illustrates the amount of time required to internally sample input data. It is expressed in number of GPMC functional clock cycles. From start of the read cycle and after GNF12 functional clock cycles, input data is internally sampled by the active functional clock edge. The GNF12 value must be stored inside AccessTime register bit field.
(2) J = AccessTime × (TimeParaGranularity + 1) × GPMC_FCLK
(3) (3) GPMC_FCLK is general-purpose memory controller internal functional clock period in ns.
(4) For div_by_1_mode:
- GPMC_CONFIG1_i Register: GPMCFCLKDIVIDER = 0h:
- GPMC_CLK frequency = GPMC_FCLK frequency
- CTRLMMR_GPMC_CLKSEL[1-0] CLK_SEL = 00 =
CPSWHSDIV_CLKOUT3 = 2000/15 = 133.33 MHz
- GPMC_CONFIG1_i Register: TIMEPARAGRANULARITY = 0h
= x1 latencies (affecting RD/WRCYCLETIME,
RD/WRACCESSTIME, PAGEBURSTACCESSTIME, CSONTIME,
CSRD/WROFFTIME, ADVONTIME, ADVRD/WROFFTIME,
OEONTIME, OEOFFTIME, WEONTIME, WEOFFTIME,
CYCLE2CYCLEDELAY, BUSTURNAROUND,
TIMEOUTSTARTVALUE, WRDATAONADMUXBUS)
(5) For 133 MHz:- CTRLMMR_GPMC_CLKSEL[1-0]
CLK_SEL = 00 = MAIN_PLL0_HSDIV3_CLKOUT