It is recommended to perform thermal simulations at
the system level with the worst-case device power consumption.
| PARAMETER |
DESCRIPTION |
℃/W(1)(2) |
AIR FLOW (m/s)(3) |
| RΘJC |
Junction-to-case |
7.1 |
N/A |
| RΘJB |
Junction-to-board |
6.7 |
N/A |
| RΘJA |
Junction-to-free air |
20.7 |
0 |
| RΘJA |
Junction-to-moving air |
14.5 |
1 |
| 13.3 |
2 |
| 12.6 |
3 |
| ΨJT |
Junction-to-package top |
0.14 |
0 |
| 0.40 |
1 |
| 0.53 |
2 |
| 0.64 |
3 |
| ΨJB |
Junction-to-board |
6.5 |
0 |
| 6.0 |
1 |
| 5.9 |
2 |
| 5.9 |
3 |
(1) These values are based on a JEDEC defined 2S2P system (with
the exception of the Theta JC [RΘJC] value, which is based on a JEDEC
defined 1S0P system) and will change based on environment as well as
application. For more information, see these EIA/JEDEC standards:
• JESD51-2, Integrated Circuits Thermal Test
Method Environment Conditions - Natural Convection (Still Air)
• JESD51-3, Low Effective Thermal Conductivity
Test Board for Leaded Surface Mount Packages
•
JESD51-6, Integrated Circuit Thermal Test Method Environmental Conditions -
Forced Convection (Moving Air)
• JESD51-7, High
Effective Thermal Conductivity Test Board for Leaded Surface Mount Packages
• JESD51-9, Test Boards for Area Array Surface
Mount Packages
(2) ℃/W = degrees Celsius per watt
(3) m/s = meters per second