SLVSO96 October 2026 TICS100MOD
ADVANCE INFORMATION
over operating free-air temperature range (unless otherwise noted)
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH | High Level Input Voltage | 0.65 x VIO | VIO | V | ||
| VIL | Low Level Input Voltage | 0 | 0.35 x VIO | |||
| VOH | High Level Output Voltage | at 4mA | VIO - 0.45 | VIO | ||
| VOL | Low Level Output Voltage | at 4mA | 0 | 0.45 | ||