SLOS181D February 1997 – January 2026 TLE2071 , TLE2071A , TLE2071AM , TLE2071M , TLE2072 , TLE2072A , TLE2072AM , TLE2072M , TLE2074 , TLE2074A , TLE2074AM , TLE2074M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA(1) | TLE2071M | TLE2071AM | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| SR+ | Positive slew rate | VO(PP) = ±
2.3V AVD = − 1 CL = 100pF |
RL = 2kΩ | 25°C | 35 | 35 | V/μs | ||||
| Full range | 20 (2) | 20(2) | |||||||||
| SR− | Negative slew rate | 25°C | 38 | 38 | V/μs | ||||||
| Full range | 20(2) | 20(2) | |||||||||
| ts | Settling time |
AVD = − 1, 2V step, RL = 1kΩ, CL = 100pF |
To 10mV | 25°C | 0.25 | 0.25 | μs | ||||
| To 1mV | 0.4 | 0.4 | |||||||||
| Vn | Equivalent input noise voltage | RS = 20Ω | f = 10Hz | 25°C | 48 | 85 (2) | 48 | 85 (2) | nV/√Hz | ||
| f = 10kHz | 12 | 17 (2) | 12 | 17 (2) | |||||||
| VN(PP) | Peak-to-peak equivalent input noise voltage | f = 10Hz to 10kHz |
25°C | 6 | 6 | μV | |||||
| f = 0.1Hz to 10Hz |
0.6 | 0.6 | |||||||||
| In | Equivalent input noise current | VIC = 0 | f = 10kHz | 25°C | 2.8 | 2.8 | fA/√Hz | ||||
| THD + N | Total harmonic distortion plus noise |
VO(PP) = 5V, f = 1kHz, RS = 25Ω |
AVD = 10, RL = 2kΩ |
25°C | 0.013% | 0.013% | |||||
| B1 | Unity-gain bandwidth |
VI = 10mV, CL = 25pF |
RL = 2kΩ | 25°C | 9.4 | 9.4 | MHz | ||||
| BOM | Maximum output-swing bandwidth | VO(PP) = 4V RL = 2kΩ |
AVD = − 1, CL = 25pF |
25°C | 2.8 | 2.8 | MHz | ||||
| φm | Phase margin at unity gain |
VI = 10mV, CL = 25pF |
RL = 2kΩ | 25°C | 56° | 56° | |||||